| 

NEMA 4X 304 Stainless Steel Electrical Enclosures for Outdoor and Washdown Applications - 24x20 to 60x36 sizes

SCE-ELSSLPPL Series Stainless Steel Electrical Wall Cabinet

NEMA 4X 304 SS ELECTRICAL ENCLOSURE | SCE-ELSSLPPL Series Stainless Steel Electrical Wall Cabinet

NEMA 4X 304 SS ELECTRICAL ENCLOSURE

imagem meramente ilustrativa

1 ano de garantia RoHS
  • 0.075" Thick 304 Stainless Steel
  • Black Zinc Die Cast Keylocking/ Padlocking Handles
  • 3-Point Latching Mechanism
  • Stainless Steel Concealed Hinges
  • Oil and Water Resistant Gasket
  • Flange Trough Collar Around All Sides of Door Opening
  • Collar Studs Provided for Mounting Optional Sub-Panels
  • Mounting Holes in Back of the Enclosure for Wall Mounting
  • Mounting Hardware, Sealing Washers and Hole Plugs Included
  • Removable and Interchangeable Doors
  • Removable Print Pocket
  • Ground Stud on Door and Body
Invólucros Elétricos NEMA - Ver Produtos Relacionados

Descrição

The SCE-ELSSLPPL Series of electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These stainless steel electrical cabinets provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for weatherproof applications.

SPECIFICATIONS
Industry Standards (IS6):
NEMA: Type 3R, 4, 4X, 12 and Type 13
UL Listed: Type 3R, 4, 4X and 12
CSA: Type 4, 4X and 12
IEC: 60529 IP66
Note: For outdoor applications a drip shield is recommended.
Finish: #4 brushed finish on all exterior surfaces
We noticed you are from the US. Visit your local site for regional offers and live support.