| 

NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.  - Discontinued

SCE Series Consolets

NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's, by Saginaw Control. | SCE Series Consolets

imagem meramente ilustrativa

1 ano de garantia RoHS
  • 0.075" Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knock-Outs
  • Captivated Cover Screws Thread Into sealed wells
  • Door Attached With Continuous Hinge
  • Oil-Resistant Gasket
  • Ground Stud on Door
  • May Also Be Ordered in Type 304 and Type 316 Stainless Steel
Invólucros Elétricos NEMA - Ver Produtos Relacionados

Descrição

Application
Designed to house electrical and electronic controls, instruments, and components. Provides protection from dust, dirt, oil and water. Consolets can be mounted on either of two sides to give a control surface inclined 30° or 60°. Can be mounted on desks, machines, or pedestals.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Pedestals and bases are ANSI-61 gray powder coating.

Industry Standards
NEMA Type 12 & Type 13, UL Listed Type 12, CSA Type 12, IEC 60529 IP 55

This series is being upgraded to NEMA 4 rating with an option to install a sub-panel. If the model you need states "Contact Sales", please visit our replacement models
We noticed you are from the US. Visit your local site for regional offers and live support.