3-A Approved Sanitary Probes with Integral Transmitter and M12...
... M12 Connector for use in Sanitary or Hygienic Clean-In-Place (CIP) Applications Data Acquisition System Product Finder Data Acquisition System Product Finder VER MODELOS E ...
https://br.omega.com/pptst/PRS_TMM12.html - 97K - 11/2/2025

PT100 RTD Probes with M12 Molded Connectors
... through our selection of meters to find the right product for your application Data Acquisition System Product Finder Data Acquisition System Product Finder VER MODELOS E ...
https://br.omega.com/pptst/PR-22.html - 109K - 11/2/2025

Transmissores sem fio de alta potência. Conexão por Ethernet...
... You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic. Omega offers a free and easy to use program for ...
https://br.omega.com/pptst/ZED-P_SERIES.html - 113K - 11/2/2025

Ethernet-Based Temperature, Voltage and Strain Measurement Modules...
It allows users to quickly configure hardware, develop and customize data displays, ... programmable analog and digital trigger modes are available for starting an acquisition. ...
https://br.omega.com/pptst/OMB-NET6000_SERIES.html - 100K - 11/2/2025

125 KS/s 16-Channel 12-Bit Analog Input Board with Analog Output...
Software Development Kit All data acquisition boards are supplied with a standard software development kit for Windows 98/NT/2000/XP. The software development kit includes DLL ...
https://br.omega.com/pptst/OME-A-822PGL-822PGH.html - 83K - 11/2/2025

Wireless Environmental Sensor
... The OPC Server enables the ZW wireless sensor system to be easily combined with many popular Data Acquisition and Automation programs offered by Omega, Like DasyLab. The ZW-CM is ...
https://br.omega.com/pptst/ZW-CM.html - 90K - 11/2/2025

Compact Non-Contact Infrared Temperature Transmitter USB PC Configurab...
These features can also be monitored and adjusted via MODBUS for use with 3rd-party software. Other features include data acquisition, alarms, and a scrolling graphical display. ...
https://br.omega.com/pptst/OS151-USB.html - 87K - 11/2/2025

16-Channel Analog Multiplexer
The DRA-RTM-8's superb accuracy and simple operation make it a very attractive unit allowing tremendous cost savings by reducing the need for expensive PLC or data acquisition ...
https://br.omega.com/pptst/DRA-RTM-8.html - 80K - 11/2/2025

Cloning, Logging and Charting Software that Supports CN9300....
With compatible modems and PC computers, remote site supervisory control and data acquisition can take place to facilitate periodic or continuous monitoring and troubleshooting. ...
https://br.omega.com/pptst/CN9-SW.html - 91K - 11/2/2025

High Speed Fixed Infrared Transmitter | Configurable IR Transmitter...
These features can also be monitored and adjusted by an OPC client. Other features include data acquisition, alarms and a scrolling graphical display. The sensor will operate with ...
https://br.omega.com/pptst/OS150-2USB.html - 87K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
DRST-CM DRST-CM DRST Series Communication Programmer VER MODELOS E PREÇOS » iNET-600 iNET-600 High Accuracy Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Equipamento ATE para Medição com PC
Acione nossa Central de Relacionamento caso precise de qualquer apoio. OM-USB-3100_Series OM-USB-3100_Series 4, 8, or 16-Channel Analog Voltage Output USB Data Acquisition Modules
https://br.omega.com/subsection/equipamento-ate-medicao-pc.html - 59K - 11/2/2025

Gravadores de Pressão e Processo
» CT9000 Series CT9000 Series Circular Chart Recorders, Microprocesser-Based VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System
https://br.omega.com/subsection/gravadores-pressao-processo.html - 66K - 11/2/2025

Cartões e Placas de Entrada Analógica e Multifuncionais
» OMB-DAQBOARD-2000 Series OMB-DAQBOARD-2000 Series High-Performance PCI-Based Data Acquisition Boards VER MODELOS E PREÇOS » OMB-DAQBOARD-3000 Series OMB-DAQBOARD-3000 ...
https://br.omega.com/subsection/cartoes-placas-entrada-analogica-multifuncionais.html - 92K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... VER MODELOS E PREÇOS » iNET-100 iNET-100 instruNet Series Direct Sensor to Data Acquisition VER MODELOS E PREÇOS » CCT Series CCT Series Economical DIN Rail Signal ...
https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Gravadores Sem Papel
Acione nossa Central de Relacionamento caso precise de qualquer apoio. RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 ...
https://br.omega.com/subsection/gravadores-sem-papel-ambientais.html - 72K - 11/2/2025

Gravadores Sem Papel
Acione nossa Central de Relacionamento caso precise de qualquer apoio. RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 ...
https://br.omega.com/subsection/gravadores-sem-papel-teste.html - 74K - 11/2/2025

Cartões e Placas de Saída Analógica
VER MODELOS E PREÇOS » iNET-100 iNET-100 instruNet Series Direct Sensor to Data Acquisition VER MODELOS E PREÇOS » OMB-DAQBOARD-2004 OMB-DAQBOARD-2004 High Performance ...
https://br.omega.com/subsection/cartoes-placas-saida-analogica.html - 68K - 11/2/2025

Gravadores Sem Papel
VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 Series RD9900 Series Paperless Recorder ...
https://br.omega.com/subsection/gravadores-sem-papel-temperatura.html - 100K - 11/2/2025