| 

Resultados

resultados para relative humidity

Programmable f/I-f/f Signal Converter
Specifications Environmental Conditions Operating Temperature: -20 to 60°C Calibration Temperature: 20 to 28°C Relative Humidity: < 95% RH (non-cond.) Protection Degree: IP20 ... https://br.omega.com/pptst/DRST-FR.html - 91K - 11/2/2025

Wind Tunnel
lb) PC Interface: USB Operating Temperature: 5 to 45°C (41 to 113°F) Operating Relative Humidity: Less than 80% without condensation *All specifications measurements at ambient ... https://br.omega.com/pptst/WT-2000.html - 88K - 11/2/2025

DISCONTINUED Conductivity Controllers
level 2 Ambient Conditions Operating Temperature: 0 to 55°C (32 to 131°F) Relative Humidity: 95% max. non-condensing Optional Output Cards PHOR-90-R2 Dual Relay Card ... https://br.omega.com/pptst/CDCN90A.html - 82K - 11/2/2025

Automated Thermocouple Calibrator
-13.000 to 80.000 mV Operating Temperature Range: -25 to 60°C (-10 to 140°F) Relative Humidity Range: 10% ≤RH ≤90% (0 to 35°C), non-condensing; 10% ≤RH ≤70% (35 to ... https://br.omega.com/pptst/CL541-PLUS.html - 86K - 11/2/2025

2 Wire Hockey Puck Transmitter | Hart Protocol Enabled
Specifications Environmental Conditions Operating Temperature:-40 to 85°C Calibration Temperature: 20 to 28°C Relative Humidity: < 95% RH (non-cond.) Protection Degree (encl./... https://br.omega.com/pptst/TXUN-HT.html - 93K - 11/2/2025

Communication Programmer for DRST Series
Specifications Environmental Conditions Operating Temperature: -20 to 60°C Storage Temperature: -20 to 85°C Relative Humidity: < 95% RH (non-cond.) Protection Degree: IP20 ... https://br.omega.com/pptst/DRST-CM.html - 90K - 11/2/2025

Automated Universal RTD Calibrator
(73°C ±18°F) Operating Temperature Range: -25 to 60°C (-10 to 140°F) Relative Humidity Range: 10% ≤RH ≤90% (0 to 35°C), non-condensing 10% ≤RH ≤70% (35 to ... https://br.omega.com/pptst/CL514-PLUS.html - 87K - 11/2/2025

Isolated DIN Rail Repeater
-40 to 85°C (-40 to 185°F) Calibration Temperature: 20 to 28°C (68 to 82°F) Relative Humidity: 0 to 95% RH non-condensing Protection Degree: IP20 Installation Area: Pollution ... https://br.omega.com/pptst/DRSL-DC1.html - 103K - 11/2/2025

DIN Rail AC Transmitter
Specifications Environmental Conditions Operating Temperature: -20 to 60°C Calibration Temperature: 20 to 28°C Relative Humidity: < 95% RH (non-cond.) Protection Degree: IP20 ... https://br.omega.com/pptst/DRST-AC.html - 92K - 11/2/2025

Sonda Termopar com Saída USB para medição de Temperatura
(Automatic): -10 to 70°C Operating Environment (Cold End): -10 to 70°C, 0-95% relative humidity (non-condensing) PC Interface: USB USB Cable: Integral to probe, 2 m (6') ... https://br.omega.com/pptst/TJ-USB.html - 88K - 11/2/2025

Controladores e Analizadores de Umidade
Acione nossa Central de Relacionamento caso precise de qualquer apoio. HX94 Series HX94 Series Relative Humidity/Temperature Transmitter, Duct Style VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/controladores-analizadores-umidade.html - 75K - 11/2/2025

Testadores de Bolso
HHAQ-106 HHAQ-106 Handheld Psychrometer with Enthalpy Measurement VER MODELOS E PREÇOS » OS418L OS418L Infrared Thermometer with Relative Humidity Measurement VER MODELOS E ... https://br.omega.com/subsection/testadores-bolso.html - 71K - 11/2/2025

Aplificadores para Termopar
OMNI-AMP IV OMNI-AMP IV Thermocouple Amplifier VER MODELOS E PREÇOS » HX94AC and HX94AV Series HX94AC and HX94AV Series Relative Humidity/Temperature Transmitters for Duct or ... https://br.omega.com/subsection/amplificadores-termopar.html - 65K - 11/2/2025

Transmissores e Condicionadores de Sinal para Umidade e Umidade...
» UWRH-2A-NEMA-M12 Series UWRH-2A-NEMA-M12 Series Weather Resistant Wireless Relative Humidity/Temperature Transmitter VER MODELOS E PREÇOS » UWRH-2-NEMA UWRH-2-NEMA Wireless ... https://br.omega.com/subsection/transmissores-umidade-temperatura.html - 121K - 11/2/2025

Termômetros Infravermelhos Portáteis
OM-140-Series Portable Temperature/Humidity Data Loggers with USB Interface VER ... OS418-LS OS418-LS Non-Contact Infrared Thermometer with Relative Humidity VER MODELOS E ... https://br.omega.com/subsection/termometros-infravermelhos-portateis-medidor.html - 97K - 11/2/2025

Comunicação sem fio
» UWRH-2A-NEMA-M12 Series UWRH-2A-NEMA-M12 Series Weather Resistant Wireless Relative Humidity/Temperature Transmitter VER MODELOS E PREÇOS » UWRTD-2A-NEMA Series ... https://br.omega.com/subsection/comunicacao-sem-fio.html - 109K - 11/2/2025

Medidores de Umidade tipo Bastão
RH-122 and RH-1X PTH-1XA, RH-122 and RH-1X Pocket Testers for Temperature and Relative Humidity VER MODELOS E PREÇOS » RH62 Series RH62 Series Stick Type Rugged Hygrometer & ... https://br.omega.com/subsection/medidores-umidade-bastao.html - 63K - 11/2/2025

Medidores de Umidade
Monitor VER MODELOS E PREÇOS » OS418L OS418L Infrared Thermometer with Relative Humidity Measurement VER MODELOS E PREÇOS » RH1362P RH1362P - Discontinued Printing ... https://br.omega.com/subsection/medidores-umidade.html - 94K - 11/2/2025

Medidores de Umidade Portáteis
Monitor VER MODELOS E PREÇOS » OS418L OS418L Infrared Thermometer with Relative Humidity Measurement VER MODELOS E PREÇOS » RH1362P RH1362P - Discontinued Printing ... https://br.omega.com/subsection/medidores-umidade-portateis.html - 97K - 11/2/2025

Medidores de Umidade Portáteis
Carrying Cases VER MODELOS E PREÇOS » OS418L OS418L Infrared Thermometer with Relative Humidity Measurement VER MODELOS E PREÇOS » RH32 RH32 Discontinued - Pocket Size ... https://br.omega.com/subsection/portateis-medidores-umidade.html - 73K - 11/2/2025

1 2 3
We noticed you are from the US. Visit your local site for regional offers and live support.