| 

Resultados

resultados para Signal Processing

Flange Mount Rotary Pulse Generator
control feedback, machine control, process control, elevator controls, conveyors, ... NPN open collector outputs are current sinking devices. An output signal will not be ... https://br.omega.com/pptst/ZDH_SERIES.html - 81K - 11/2/2025

Loop-Powered Isolators - DIN Rail Input for galvanic isolation
... DRSL-DC4 DRSL-DC4 VER MODELOS E PREÇOS → Bipolar Isolated DIN Rail Signal Conditioner for Process Signals DRSL-SP1 DRSL-SP1 VER MODELOS E PREÇOS → Isolated DIN Rail ... https://br.omega.com/pptst/DRSL-LPI_SERIES.html - 104K - 11/2/2025

DIN Rails - 2-Wire Transmitter Isolators
... VER MODELOS E PREÇOS → Bipolar Isolated DIN Rail Signal Conditioner for Process Signals DRSL-SP1 DRSL-SP1 VER MODELOS E PREÇOS → Isolated DIN Rail Repeater/Splitter ... https://br.omega.com/pptst/DRSL-LPO_SERIES.html - 104K - 11/2/2025

LED Indicating Lights
indicating lights provide a cost effective range for 22.5 mm signal control devices. ... 300 V UL appliance wire CS Series - Process Control Modules CS Series - Process ... https://br.omega.com/pptst/OMPBD7D-P.html - 95K - 11/2/2025

Stainless Steel Mass Flowmeters and Controllers
a "flow-through" zero dead space design for quicker processing and lower contamination. ... Connection: 9-pin sub-D connector Control Signal: Integral or 0 to 5 Vdc Control Valve: ... https://br.omega.com/pptst/FMA2700_2800_3700_3800.html - 88K - 11/2/2025

Digital Tachometer
The OMDC-DM8000 can be used in process applications for monitoring speeds and rates, or counting discrete input signals. Process applications using counting may be batching, ... https://br.omega.com/pptst/OMDC-DM8000.html - 88K - 11/2/2025

4-Channel D/A Voltage-Output Card for OMB-DAQBOARD-2000 Series
or the control of devices such as programmable power supplies and process controllers. ... for applications that require programmable voltage sources or test-signal generation. ... https://br.omega.com/pptst/OMB-DBK2.html - 84K - 11/2/2025

Programmable DC Speed Control with PID - Closed Loop
4 to 20 mA input and output for easy integration with existing process control systems. ... The OMDC-MD Plus Series DC motor control system not only accepts a 4 to 20 mA signal to ... https://br.omega.com/pptst/OMDC-MDPLUS.html - 106K - 11/2/2025

Controlador de Condutividade, Resistividade ou TDS
Controlador de Condutividade, Resistividade ou TDS CDCN-961 Controlador de Condutividade, Resistividade ou TDS | CDCN-961 Novo Controlador de Condutividade, Resistividade ou TDS ... https://br.omega.com/pptst/CDCN-961.html - 88K - 11/2/2025

Thermocouple and RTD Transmitters
thermoelectric voltage into a standardized load-independent, 4 to 20 mA process current. ... transmitter which converts the measuring signal of a 3 wire 100 ohm Pt RTD into a ... https://br.omega.com/pptst/TX250.html - 93K - 11/2/2025

Condicionadores de Sinal
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ... https://br.omega.com/subsection/condicionadores-sinais-vazao.html - 138K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
» DP63100 DP63100 1/8 DIN Universal Process & Strain Gage Panel Meter with built-in ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-tensao-corrente-frequencia-painel.html - 76K - 11/2/2025

Transmissores Modulares
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-modulares.html - 128K - 11/2/2025

Condicionadores de Sinal
... E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail Input ... https://br.omega.com/subsection/condicionadores-sinais-pressao.html - 127K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... DRST-BG DRST-BG Signal Transmitter for Load Cell & Strain Gage Application VER MODELOS E PREÇOS » CS Series - Process Control Modules CS Series - Process Control Modules PID ... https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Medidores de Corrente e Tensão
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-corrente-tensao.html - 80K - 11/2/2025

Transmissores Inteligentes e Programáveis
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-inteligentes-programaveis.html - 153K - 11/2/2025

Condicionadores de sinal e Transmissores
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ... https://br.omega.com/subsection/condicionadores-sinal-transmissores.html - 198K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-tensao-corrente-medidor-painel.html - 77K - 11/2/2025

Condicionadores de Sinal para Montagem em Trilho DIN
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/condicionadores-sinais-din.html - 176K - 11/2/2025

1 2
We noticed you are from the US. Visit your local site for regional offers and live support.