Programmable Digital DC Speed Control
These DC motor controllers can be set to RPM, FPM, GRP, process time, or any other ... Overload Capacity: 200% for 1 min Speed Signal Input: 0-5 to 0-24 Vdc, 50K Pulses/Minute ...
https://br.omega.com/pptst/OMDC-MD.html - 102K - 11/2/2025

High Speed Fixed Infrared Transmitter | Configurable IR Transmitter...
data logger etc. without the need for special interfacing or signal conditioning. ... max, min, average or instantaneous readings; and configure peak or valley hold processing. ...
https://br.omega.com/pptst/OS150-2USB.html - 87K - 11/2/2025

Compact Non-Contact Infrared Temperature Transmitter USB PC Configurab...
data logger etc. without the need for special interfacing or signal conditioning. ... select max, min, average or instantaneous readings; and peak or valley hold processing. ...
https://br.omega.com/pptst/OS151-USB.html - 87K - 11/2/2025

Sanitary Thermocouple Sensor With Integral Cable
From Stock, Other Lengths Also Available Process Connection is a 1½"-16 AMP Tri-Grip ... E PREÇOS → iSeries PID Controllers and Signal Conditioners - Discontinued TXDIN70 ...
https://br.omega.com/pptst/TCS-H-CB.html - 128K - 11/2/2025

3-A Sanitary Thermocouple Sensor with Polypropylene Connection...
Dairy, Beverage and BioPharmaceutical Processes Process Connection is a 1½" 16AMP ... E PREÇOS → iSeries PID Controllers and Signal Conditioners - Discontinued TXDIN101 ...
https://br.omega.com/pptst/TCS-H-NB9W.html - 130K - 11/2/2025

OMEGABUS Series Four Channel Sensor to Computer Interface Modules
The modules convert four analog input signals to engineering units and transmit in ASCII ... This allows the information to be processed with string functions common to most ...
https://br.omega.com/pptst/D5000.html - 94K - 11/2/2025

Programmable Interface Display For Rate, Total and Control Commands
provides jumpers selectable for 0 to 5 Vdc or 4 to 20 mA analog set point control signals. ... All process data and settings can be read and modified manually via local LCD key-pad or ...
https://br.omega.com/pptst/FMI-100.html - 90K - 11/2/2025

High Capacity Tension Link Load Cells
Produtos Relacionados: DP25B Series DP25B Series VER MODELOS E PREÇOS → 1/8 DIN Process ... Series DMD4059 Series VER MODELOS E PREÇOS → Bridge/Strain Gage Signal Conditioner
https://br.omega.com/pptst/LC702.html - 85K - 11/2/2025

High-Capacity Tension Link Load Cells | F to F thread Connection
Temperature, Thermocouple, RTD, Strain, Process - Discontinued IN-USBH IN-USBH VER MODELOS E PREÇOS → USB In-Line Field Calibratable Signal Conditioner IN-UVI IN-UVI VER MODELOS E ...
https://br.omega.com/pptst/LC706-LC716.html - 91K - 11/2/2025

Minibeam Load Cell Beam Load Cell
Produtos Relacionados: DP25B Series DP25B Series VER MODELOS E PREÇOS → 1/8 DIN Process ... Series DMD4059 Series VER MODELOS E PREÇOS → Bridge/Strain Gage Signal Conditioner
https://br.omega.com/pptst/LCEC.html - 85K - 11/2/2025

Condicionadores de Sinal
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ...
https://br.omega.com/subsection/condicionadores-sinais-vazao.html - 138K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
» DP63100 DP63100 1/8 DIN Universal Process & Strain Gage Panel Meter with built-in ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-tensao-corrente-frequencia-painel.html - 76K - 11/2/2025

Transmissores Modulares
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/transmissores-modulares.html - 128K - 11/2/2025

Condicionadores de Sinal
... E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail Input ...
https://br.omega.com/subsection/condicionadores-sinais-pressao.html - 127K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... DRST-BG DRST-BG Signal Transmitter for Load Cell & Strain Gage Application VER MODELOS E PREÇOS » CS Series - Process Control Modules CS Series - Process Control Modules PID ...
https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Medidores de Corrente e Tensão
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-corrente-tensao.html - 80K - 11/2/2025

Transmissores Inteligentes e Programáveis
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/transmissores-inteligentes-programaveis.html - 153K - 11/2/2025

Condicionadores de sinal e Transmissores
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ...
https://br.omega.com/subsection/condicionadores-sinal-transmissores.html - 198K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-tensao-corrente-medidor-painel.html - 77K - 11/2/2025

Condicionadores de Sinal para Montagem em Trilho DIN
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/condicionadores-sinais-din.html - 176K - 11/2/2025