| 

Disconnect and Fuse Screw Connection DIN Rail Mounting Terminal Blocks

ASK T-Block Series Terminal Blocks

600V Disconnect and Fuse Block DIN Rail Mounted Terminal Blocks, 600 V, 6mm to 10mm, 16 Amp - 10 AWG | ASK T-Block Series Terminal Blocks

imagem meramente ilustrativa

RoHS
  • Allows For Circuit to Be "Opened" Without Removing the Wire
  • Enhanced Troubleshooting with LED Fuse Blown Indicators
  • Sized for 5 x 20 mm, 5 x 25 mm or 1¼ x ¼" Fuses
  • Screw Connection for Secure, Maintenance Free Connection
  • Self-Locking Zinc Plated Wire Clamps
  • Full Line of Accessories: End Plate, Cross Connectors and Marking Tags
Conexão de Cabos - Ver Produtos Relacionados

Descrição

The ASK disconnect or fuse terminal blocks allow a circuit to be "opened" without disconnecting the wire from the screw connections. These terminal blocks have screw connections for reliable and secure connections. The ASK-2S or ASK-2LD fuse terminal blocks will hold 5 x 20 mm or 5 x 25 mm fuses. The ASK-4S or ASK-4LD fuse terminal blocks will hold a 1¼ x ¼" fuse. They're available for 24 Vdc or 110 Vac. The "LD" models come with an LED blown fuse indicator. The ASK-3A terminal blocks are useful for analog circuits such as 4 to 20 mA signals, the circuit can be opened the input or output currents can easily be read with a multimeter.

The terminal block plastic housing is made from polyamide 6.6 thermoplastic resin with a UL 94 V2 rating for 105°C. This assures ample dielectric strength for any industrial application. The screws and clamps are made of steel with zinc plating, and together they generate a high locking action and provides an excellent vibration and corrosion resistant connection.



ELECTRICAL RATINGS ASK-3A ASK-2S ASK-2LD ASK-4S ASK-4LD
Voltage/Current 500V/24 A 500V/6.3 A 500V/6.3 A 750V/6.3 A 750V/6.3 A
UL 600V/16 A 300V/6.3 A 300V/6.3 A 600V/6.3 A 600V/6.3 A
Insulation Strip length 10 mm 12 mm 12 mm 12 mm 12 mm
AWG 26-10 26-8 26-8 22-8 22-8
Installed Dimensions
Width 6 mm 8 mm 8 mm 10 mm 10 mm
Length 53.5 mm 60 mm 60 mm 74.4 mm 74.4 mm
Height 50.5 mm 45 mm 45 mm 51.5 mm 51.5 mm
End Plate-Partition ASK-3A-EP ASK-2-EP ASK-2-EP   
Cross-Connectors/2 OM-476239    
Cross-Connectors/3 OM-476233    
Cross-Connectors/4 OM-476234    
Cross-Connectors/10 OM-476235    
We noticed you are from the US. Visit your local site for regional offers and live support.