Sanitary Thermistor Probes with Integral Cable
imagem meramente ilustrativa
Descrição
The OMEGA™ THS-S-CB and THS-H-CB Series Thermistor Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of the ASME BPE-2007 Standard, and are welded and processed to provide a clean, smooth, 32microinch or better surface finish in the wetted areas for easy cleaning.Process Connection | Model Number Code |
---|---|
3/4"-16AMP | -B1- |
1" and 1½"-16AMP | -D1- |
2"-16AMP | -E1- |
2½"-16AMP | -F1- |
3"-16AMP | -G1- |
4"-16AMP | -H1- |
Sensor Code | Resistance @ 25°C | Element Series |
---|---|---|
2K | 2252 Ω | 44004 |
3K | 3000 Ω | 44005 |
5K | 5000 Ω | 44007 |
10K | 10,000 Ω | 44006 |
30K | 30,000 Ω | 44008 |