| 

NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures from 24 x 20" to 30 x 24"

OM-AM Control Series Electrical Enclosures

NEMA 4X Non-Metallic Fiberglass Enclosures & Electrical Cabinets | OM-AM Control Series Electrical Enclosures

imagem meramente ilustrativa

RoHS
  • Protect Controls and Components Indoors or Outdoors
  • Suited for Higher Temperatures or Corrosive Environments
  • UL 94 Flammability Rating
  • UV Stabilized for Outdoor Use
  • 304 SS Hardware and Continuous Hinge
  • Available with Window for Component Viewing or Monitoring
  • Optional Sub-Panels
  • Raised Cover Models Provide Added Depth for Optional Front Panel
Invólucros Elétricos NEMA - Ver Produtos Relacionados

Descrição

OM-AM Control Series non-metallic fiberglass electrical enclosures are designed to insulate and protect electrical controls and components in both indoors and outdoors applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass electrical cabinets have a raised cover for added depth and a variety of latching options that allow you to provide the level of security or ease of access needed for each application.

SPECIFICATIONS
Service Temperature Rate: -35 to 135°C (-31 to 266°F)
STANDARDS:
UL Types: 1, 2, 3, 4, 4X, 12 and 13
CSA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
IEC Type: IP66
We noticed you are from the US. Visit your local site for regional offers and live support.