| 

NEMA Type 4 Screw Cover Electrical Enclosures, in sizes from 4x4 to 16x14

SCE-SCR Series Small Indoor Electrical Enclosures

Electrical Enclosures | SCE-SCR Series Small Indoor Electrical Enclosures

Electrical Enclosures

imagem meramente ilustrativa

1 ano de garantia RoHS
  • 0.063" Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Captivated Cover Screws Thread Into Sealed Wells
  • Oil Resistant Gasket
  • Standoffs Provided for Mounting Optional Panels
Invólucros Elétricos NEMA - Ver Produtos Relacionados

Descrição

Application
The SCE-SCR Series electrical enclosures are designed for use as electrical junction boxes, terminal wiring boxes, instrument housings, and electrical control enclosures. These electrical enclosures provide protection from dust, oil and water.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & Type 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP66
We noticed you are from the US. Visit your local site for regional offers and live support.