| 

Resultados

resultados para Signal Processing

Piezoelectric Standard Tuning Fork Level Switch | Omega Engineering
.../250Vac / 28Vdc Power consumption: 10VA Ambient temperature: -40C~60C Process temperature: -40C~130C Signal output: Relay, SPDT, 5A/250Vac/ 28Vdc Minimum material density sensed: ... https://br.omega.com/pptst/LTUR-3022.html - 86K - 11/2/2025

Isolated Miniature Transmitters
The transmitter comes in a variety of applications such as process control, automation ... The TX31 accepts low level signal from the thermocouple, filtered, amplified, and ... https://br.omega.com/pptst/TX31.html - 90K - 11/2/2025

iS32 and iS8 Strain & load cell PID controllers | Omega Engineering
RTD's, and several Process (DC) Voltage and Current ranges. This model also features built-in excitation, 24 Vdc @ 25 mA. With it's wide choice of signal inputs, this model is ... https://br.omega.com/pptst/CNIS8_DPIS8_SERIES.html - 89K - 11/2/2025

Weather Resistant Wireless Thermocouple Transmitters
Measured and Ambient Temperatures, Signal Strength and Battery Status in Real Time ... Each unit measures and transmits: process temperature, ambient temperature, RF signal ... https://br.omega.com/pptst/UWTC-2-NEMA.html - 101K - 11/2/2025

16-Channel Analog Multiplexer
Eight 3-Wire 100 Ohm Platinum RTD Inputs Eight 4-20 mA Process Inputs All 16 Inputs are ... Each of the RTD inputs is completely signal conditioned including a 6 dip-switch array for ... https://br.omega.com/pptst/DRA-RTM-8.html - 80K - 11/2/2025

Easy-View Flow meters with Adjustable Flow Alarm
Straighteners Required Automatically Signals Alarm ±5% FS Accuracy ±1% FS ... circuits, activating warning lights, bells, pumps or other process control equipment. ... https://br.omega.com/pptst/FL9000_AC.html - 91K - 11/2/2025

Vision Turbine Flow Meters | Omega Engineering
The rotor is turned by the liquid force proportional to flow. A Hall effect sensor supplies pulses that can be used for digital or analog signal processing. The generated pulses ... https://br.omega.com/pptst/BV1000-2000-3000-SERIES.html - 86K - 11/2/2025

Pulse Radar Level Transmitter
Optional display mode indicates the echo signal return curve Auto-temperature ... Signal fail-safe: 3.9 mA, 20.5 mA, 22 mA Process temp.: F: -40º to 266º C: -40º to ... https://br.omega.com/pptst/LR10.html - 86K - 11/2/2025

Big Display Meters and Signal Conditioners
Display Meters and Signal Conditioners - Discontinued iLD-ACC, iLD-ACV, iLD-FP Big Display ... With the Ethernet (-EI) option you can "see" your meter and control your process through a ... https://br.omega.com/pptst/ILD-ACC.html - 89K - 11/2/2025

Transmissores Modulares
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-modulares.html - 128K - 11/2/2025

Condicionadores de Sinal
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ... https://br.omega.com/subsection/condicionadores-sinais-vazao.html - 138K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
» DP63100 DP63100 1/8 DIN Universal Process & Strain Gage Panel Meter with built-in ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-tensao-corrente-frequencia-painel.html - 76K - 11/2/2025

Transmissores Modulares
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-modulares.html - 128K - 11/2/2025

Condicionadores de Sinal
... E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail Input ... https://br.omega.com/subsection/condicionadores-sinais-pressao.html - 127K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... DRST-BG DRST-BG Signal Transmitter for Load Cell & Strain Gage Application VER MODELOS E PREÇOS » CS Series - Process Control Modules CS Series - Process Control Modules PID ... https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Medidores de Corrente e Tensão
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-corrente-tensao.html - 80K - 11/2/2025

Transmissores Inteligentes e Programáveis
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-inteligentes-programaveis.html - 153K - 11/2/2025

Condicionadores de sinal e Transmissores
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ... https://br.omega.com/subsection/condicionadores-sinal-transmissores.html - 198K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-tensao-corrente-medidor-painel.html - 77K - 11/2/2025

Condicionadores de Sinal para Montagem em Trilho DIN
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/condicionadores-sinais-din.html - 176K - 11/2/2025

1 2
We noticed you are from the US. Visit your local site for regional offers and live support.