| 

Resultados

resultados para Signal Processing

2-WIRE ISOLATED PH/ORP TRANSMITTER SYSTEM
This creates a low impedance signal output which ensures stable readings in harsh ... can be platinum or gold, depending on chemical makeup of the process solution. ... https://br.omega.com/pptst/PHTX45.html - 93K - 11/2/2025

Pure PVDF or Polypro Flow Monitoring Systems
The socket fusion process combines simple handling with high operational safety and ... SPECIFICATIONS View the temperature and pressure rating data charts Output Signal: 1 V ... https://br.omega.com/pptst/FP5100.html - 92K - 11/2/2025

High Speed, Intelligent Load Cell Interface Card with USB and...
/135 MIPS DSP for High Speed On-Board Processing - OEM Applications Can Be Embedded On ... It takes full advantage of the board's speed and samples the load cell signal at maximum ... https://br.omega.com/pptst/LCIC-WIM-BEN.html - 85K - 11/2/2025

NEMA 4X Non-Metallic Fiberglass Enclosures & Electrical Cabinets
Operator Interface Color LCD CS Series - Process Control Modules CS Series - Process ... → Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe ... https://br.omega.com/pptst/OM-AM_CNTRL.html - 102K - 11/2/2025

24-Line Optically Isolated Digital-Input Module for OMB-LOGBOOK...
it especially suitable for applications such as process control or laboratory automation. ... Signal connections to the OMB-DBK23 are made via screw terminals, which are conveniently ... https://br.omega.com/pptst/OMB-DBK23.html - 84K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
Splash Proof Wireless Temperature Data Logger for the Food Processing Industry - Venda ... Strain Gages, Thermocouples and Voltage Signals- Descontinuado VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Medidores de Painel para Temperatura/Processo
Digital Panel Meters For Temperature, Process, Voltage and Current - Descontinuado VER ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-painel-temperatura-processo.html - 157K - 11/2/2025

8-Channel Voltage Input USB Data Acquisition Modules
Both modules feature eight analog voltage input channels that are processed through a ... used to graphically display and store input data and generate output signals: . ... https://br.omega.com/pptst/OM-USB-1208FS-1408FS.html - 106K - 11/2/2025

NEMA 4X Non-Metallic Fiberglass Electrical Enclosures
... Definite Purpose Contactors CS Series - Process Control Modules CS Series - Process ... → Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe ... https://br.omega.com/pptst/OM-AM_EMP.html - 107K - 11/2/2025

Condicionadores de Sinal
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ... https://br.omega.com/subsection/condicionadores-sinais-vazao.html - 138K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
» DP63100 DP63100 1/8 DIN Universal Process & Strain Gage Panel Meter with built-in ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-tensao-corrente-frequencia-painel.html - 76K - 11/2/2025

Transmissores Modulares
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-modulares.html - 128K - 11/2/2025

Condicionadores de Sinal
... E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail Input ... https://br.omega.com/subsection/condicionadores-sinais-pressao.html - 127K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... DRST-BG DRST-BG Signal Transmitter for Load Cell & Strain Gage Application VER MODELOS E PREÇOS » CS Series - Process Control Modules CS Series - Process Control Modules PID ... https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Medidores de Corrente e Tensão
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-corrente-tensao.html - 80K - 11/2/2025

Transmissores Inteligentes e Programáveis
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-inteligentes-programaveis.html - 153K - 11/2/2025

Condicionadores de sinal e Transmissores
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ... https://br.omega.com/subsection/condicionadores-sinal-transmissores.html - 198K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-tensao-corrente-medidor-painel.html - 77K - 11/2/2025

Condicionadores de Sinal para Montagem em Trilho DIN
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/condicionadores-sinais-din.html - 176K - 11/2/2025

1 2
We noticed you are from the US. Visit your local site for regional offers and live support.