| 

Resultados

resultados para Flow Meters
  1  2  3  4  5  6
Próximo

Sensores de Rotor, Transmissores e Sistemas
FP2000 Series FP2000 Series Digital Paddlewheel Meters VER MODELOS E PREÇOS » CL250 CL250 Frequency Calibrator VER MODELOS E PREÇOS » DPU91_FLOW DPU91_FLOW Multi-Parameter Input ... https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025

DASYLab Data Acquisition System
Strip Chart, Scope, Digital and Analog Meters Customized Reports and User Interface DDE ... with wires in a schematic diagram, which represents the flow of data through the system. ... https://br.omega.com/pptst/SWD-DASYLAB.html - 106K - 11/2/2025

Rotâmetros
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ... https://br.omega.com/subsection/medidores-area-variavel.html - 120K - 11/2/2025

Laboratory Grade Benchtop Wind-Tunnel with Instrumentation
Precise Motor Control for Adjusting Flow Rates NIST Calibration Supplied with Each Wind ... sensor, PSS-D15B power supply, three DP25-E panel meters, and one DP41B-S panel meter. ... https://br.omega.com/pptst/WT4401.html - 88K - 11/2/2025

Rugged Wireless Process Transmitters - Não pode ser vendido...
with standard voltage or current outputs, flow (pulsed frequency) as well as pH. ... This free software allows you to use your PC as a multi-channel meter, recorder or data ... https://br.omega.com/pptst/UWXL.html - 84K - 11/2/2025

Medidores de Vazão por Deslocamento positivo para fluidos de...
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FHG-1112 FHG-1112 Screw Gear Flow Meter for High Viscosity Liquids VER MODELOS E PREÇOS » FPDM3000 FPDM3000 ... https://br.omega.com/subsection/medidores-fluxo-deslocamento-positivo-fluidos-alta-viscosidade.html - 82K - 11/2/2025

Proximity Switches for Use With Fl-500 Series Flowmeters
Switch Point Setting Adjustment to Desired Flow Rate Indication Set High and Low Limits ... Produtos Relacionados: FL-500 FL-500 VER MODELOS E PREÇOS → In-line Flow Meters for Use ... https://br.omega.com/pptst/FL500R.html - 86K - 11/2/2025

Process Meter Strain Meter
Compact Temperature, Process and Strain Meters DPI8C and DPIS8C Process Meter Strain ... or to display three different measurements such as Temperature, Pressure, and Flow. ... https://br.omega.com/pptst/DPI8C.html - 97K - 11/2/2025

Medidores de Velocidade de Vento
Acione nossa Central de Relacionamento caso precise de qualquer apoio. HHC260-Series HHC260-Series Rugged Handheld Environmental Meters Air Flow and Humidity Measurement VER ... https://br.omega.com/subsection/medidores-velocidade-vento.html - 76K - 11/2/2025

Medidores de Vazão tipo Turbina com Display Digital Local
Descrição FTB790 Series Intrinsically Safe Turbine Meters with microprocessor-based ... Cumulative total, batch total, and rate of flow are standard. A single-point field ... https://br.omega.com/pptst/FTB790.html - 87K - 11/2/2025

Aproveite descontos exclusivos e adquira equipamentos para medição...
CL-200 Series CL-200 Series Digital Dry Block Heaters VER MODELOS E PREÇOS » FDT100 Series FDT100 Series ULTRASONIC FLOW METER VER MODELOS E PREÇOS » FL-5000 FL-5000 Glass Tube ... https://br.omega.com/subsection/promocao.html - 113K - 11/2/2025

Rotâmetros Multitubo
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ... https://br.omega.com/subsection/medidores-area-variavel-multitubo.html - 57K - 11/2/2025

Chaves de Fluxo Mecânicas
FSW-25 FSW-25 Trim to Size Paddle Type Liquid Flow Switch VER MODELOS E PREÇOS » FLSW3400-A and FLSW3500-A Series FLSW3400-A and FLSW3500-A Series Variable Area Flow Meter with ... https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Rotâmetros de Laboratório
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ... https://br.omega.com/subsection/medidores-area-variavel-laboratorio.html - 67K - 11/2/2025

Medidores de Vazão para Vortex industrial
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FV-200 Series FV-200 Series Plastic Vortex Flow Meter for Corrosive Liquids VER MODELOS E PREÇOS » FV100 ... https://br.omega.com/subsection/medidores-fluxo-vortex-industrial.html - 62K - 11/2/2025

Medidores de Velocidade de Vento, Intensidade Luminosa e Intensidade...
MODELOS E PREÇOS » HHC260-Series HHC260-Series Rugged Handheld Environmental Meters Air Flow and Humidity Measurement VER MODELOS E PREÇOS » Hard and Soft-Sided, Leather and ... https://br.omega.com/subsection/velocidade-vento-intensidade-luminosa-sonora.html - 77K - 11/2/2025

Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-rotor.html - 75K - 11/2/2025

Fontes de Alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-temperatura.html - 87K - 11/2/2025

Medidor de Vazão Ultrassônico por Tempo de Trânsito
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FDT-25W FDT-25W Wall Mount Ultrasonic Flow Meter VER MODELOS E PREÇOS » TUF-TENANT-ULTRASONIC-BTU-FLOWMETER ... https://br.omega.com/subsection/medidores-vazao-ultrassonicos-tempo-transito.html - 80K - 11/2/2025

Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-pressao.html - 81K - 11/2/2025

1 2 3 4
We noticed you are from the US. Visit your local site for regional offers and live support.