| 

Resultados

resultados para Flow Meters
  1  2  3  4  5  6
Próximo

Transdutores de velocidade do ar para Aplicações Gerais
Portáteis New Portable Velocity Meters Product Finder - It's the easiest way to ... MAFS-Series Metal Averaging Air Flow Sensor VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/transdutores-velocidade-ar-aplicacoes-gerais.html - 80K - 11/2/2025

Medidores portáteis
Conductivity/Resistivity/TDS/Salinity Meter VER MODELOS E PREÇOS » CDH-80MS CDH-80MS ... for Temperature, Pressure, Air Flow, Light and non-Contact RPM Measurement VER ... https://br.omega.com/subsection/medidores-portateis.html - 96K - 11/2/2025

Infrared Temperature Sensor with USB Interface
Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder -18 to ... Less than 95% RH, non-condensing Water Flow Rate (OS100-WC): 0.25 GPM, room ... https://br.omega.com/pptst/IR-USB.html - 85K - 11/2/2025

Medidor de Vazão Tipo Deslocamento Positivo para Fluídos Corrosivos
The meter's solid construction and excellent dynamic response are well suited to the ... The meter has good resolution and high accuracy at low flow rates. Specifications ... https://br.omega.com/pptst/FPD3100.html - 84K - 11/2/2025

Wind Tunnel
Portable Bench-Top Design Provides Highly Accurate, Uniform and Repeatable Air Flow up to ... ea (5.6W ea) x 4 Noise: 61 dBA max, 1 meter away ELECTRICAL CONTROL BOX Power: 90 to ... https://br.omega.com/pptst/WT-2000.html - 88K - 11/2/2025

Programmable Process Monitors, Offer Scaling, Process Alarms...
Imprimir Top Descrição The easy-to-use DP3600 series meters can be user-programmed to work with a wide variety of pressure, flow and force transducers. Keys are appropriately ... https://br.omega.com/pptst/DP3600.html - 83K - 11/2/2025

DIN Rail Enclosure Heater
A = Exposed enclosure surface area square meters (m2) ΔT = Temperature differential ... x 80 x 25 mm (3.1 x 3.1 x 0.98") Min Air Flow: 35 m3/h (115 ft3/h) (20 cfm) 200/300/400 ... https://br.omega.com/pptst/HVL031_SERIES.html - 84K - 11/2/2025

Medidor de Vazão Tipo Deslocamento Positivo para Processos Industriai...
The meter has good resolution and high accuracy at low flow rates. Specifications Accuracy: ±0.5% of reading, ±1.0% of reading (¼" models) Repeatability: ±0.03% Fitting Type: ... https://br.omega.com/pptst/FPD3200.html - 85K - 11/2/2025

Medidores de área variável com alarme opcional
» FLSW3400-A and FLSW3500-A Series FLSW3400-A and FLSW3500-A Series Variable Area Flow Meter with Alarm VER MODELOS E PREÇOS » FL-9000, FL-9100 and FL-9200 FL-9000, FL-9100 ... https://br.omega.com/subsection/medidores-area-variavel-alarme-opcional.html - 92K - 11/2/2025

Sensores de Baixa Vazão
MODELOS E PREÇOS » FTB500 Series FTB500 Series High Accuracy, High Pressure, Low-Flow Meters VER MODELOS E PREÇOS » FLR-1600A AND FLV-4600A Series FLR-1600A AND FLV-4600A ... https://br.omega.com/subsection/sensores-baixo-fluxo.html - 97K - 11/2/2025

Aproveite descontos exclusivos e adquira equipamentos para medição...
CL-200 Series CL-200 Series Digital Dry Block Heaters VER MODELOS E PREÇOS » FDT100 Series FDT100 Series ULTRASONIC FLOW METER VER MODELOS E PREÇOS » FL-5000 FL-5000 Glass Tube ... https://br.omega.com/subsection/promocao.html - 113K - 11/2/2025

Rotâmetros Multitubo
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ... https://br.omega.com/subsection/medidores-area-variavel-multitubo.html - 57K - 11/2/2025

Chaves de Fluxo Mecânicas
FSW-25 FSW-25 Trim to Size Paddle Type Liquid Flow Switch VER MODELOS E PREÇOS » FLSW3400-A and FLSW3500-A Series FLSW3400-A and FLSW3500-A Series Variable Area Flow Meter with ... https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Rotâmetros de Laboratório
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ... https://br.omega.com/subsection/medidores-area-variavel-laboratorio.html - 67K - 11/2/2025

Medidores de Vazão para Vortex industrial
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FV-200 Series FV-200 Series Plastic Vortex Flow Meter for Corrosive Liquids VER MODELOS E PREÇOS » FV100 ... https://br.omega.com/subsection/medidores-fluxo-vortex-industrial.html - 62K - 11/2/2025

Medidores de Velocidade de Vento, Intensidade Luminosa e Intensidade...
MODELOS E PREÇOS » HHC260-Series HHC260-Series Rugged Handheld Environmental Meters Air Flow and Humidity Measurement VER MODELOS E PREÇOS » Hard and Soft-Sided, Leather and ... https://br.omega.com/subsection/velocidade-vento-intensidade-luminosa-sonora.html - 77K - 11/2/2025

Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-rotor.html - 75K - 11/2/2025

Fontes de Alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-temperatura.html - 87K - 11/2/2025

Medidor de Vazão Ultrassônico por Tempo de Trânsito
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FDT-25W FDT-25W Wall Mount Ultrasonic Flow Meter VER MODELOS E PREÇOS » TUF-TENANT-ULTRASONIC-BTU-FLOWMETER ... https://br.omega.com/subsection/medidores-vazao-ultrassonicos-tempo-transito.html - 80K - 11/2/2025

Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-pressao.html - 81K - 11/2/2025

1 2 3 4
We noticed you are from the US. Visit your local site for regional offers and live support.