| 

Resultados

resultados para Wireless
  1  2  3  4
Próximo

Receptor Sem Fio de Alta Potência - Ethernet ou Conexão com...
para Termopar com Transmissor Sem Fio Integrado O Smart Connector(tm) UWTC-2-NEMA UWTC-2-NEMA VER MODELOS E PREÇOS → Weather Resistant Wireless Thermocouple Transmitters https://br.omega.com/pptst/ZW-REC.html - 92K - 11/2/2025

Audible and Visual Alarm for OM-EL-WIFI Series Temperature and...
and Humidity Data Logger on the Same Wireless Network Audible Alarm with Built-in ... Series temperature and humidity data logger connected to the same wireless network. ... https://br.omega.com/pptst/OM-EL-WIFI-ALERT.html - 87K - 11/2/2025

Buscadores de Produto

Medidores Portáteis
Impressora On-board RS232 Touch Screen A prova de água ou resistente à água USB Wireless Tipo de entradas qualquer Corrente Alternada tensão BTU capacidade condutividade ... https://br.omega.com/guides/handhelds.html - 83K - 11/2/2025

DIGITAL PRESSURE GAUGES with METRIC FITTINGS AND RANGES
on Display Free Downloadable Software Wireless Transmitter Option Sends Reading to ... Wireless Option: Add suffix "-W"to part number for extra cost option NOTE: Models with ... https://br.omega.com/pptst/DPGM409DIFF.html - 92K - 11/2/2025

SANITARY/CLEAN-IN-PLACE DIGITAL PRESSURE GAUGE
Wireless Transmitter Option Sends Reading to a Remote Location Tested to Industrial CE Standards Battery Powered with Long Battery Life Analog Output Standard Wireless ... https://br.omega.com/pptst/DPG409S.html - 94K - 11/2/2025

DIGITAL DIFFERENTIAL PRESSURE GAUGE VERY HIGH ACCURACY
required for all analog output types) Wireless Transmitter Option Sends Reading to ... (C cell) included (two included with wireless option) Battery Life (Typical): Up to ... https://br.omega.com/pptst/DPG409_DIFF.html - 91K - 11/2/2025

CAT IV 1000A Clamp Meter with Infrared Thermometer
CAT IV 1000A Clamp Meter with Infrared Thermometer imagem meramente ilustrativa Built-In Non-Contact Infrared Thermometer Design with Laser Pointer Wireless Communication with ... https://br.omega.com/pptst/HHM-EX845.html - 85K - 11/2/2025

Manômetro Digital com Saída Analógica
Stainless Steel Wetted Parts Optional Wireless Transmitter Available Long Battery Life ... Size: 1/4-18 NPT male Connection: Lower Wireless Option Specifications: Transmit Sample ... https://br.omega.com/pptst/DPG409.html - 97K - 11/2/2025

Termômetro Pt-100 Digital com Invólucro em Aço Inoxidável
and Calibration via USB Connection Wireless Transmitter Option Sends Readings to ... The wireless transmitter option allows for remote monitoring, chart recording and data ... https://br.omega.com/pptst/DTG-RTD100.html - 83K - 11/2/2025

Gravadores de Pressão e Processo
CTXL Registrador SUPERRECORDER® de Gráfico Circular Universal Circular Portátil/Wireless VER MODELOS E PREÇOS » Série CT7000 Série CT7000 Registrador de Gráfico Circular ... https://br.omega.com/subsection/gravadores-pressao-processo.html - 66K - 11/2/2025

Smart Wireless Sensors
Wireless Sensors Wireless smart sensors are intellegent solutions that are easy to configure and install. They feature long range, secure communications Internal data logging, and ... https://br.omega.com/subsection/smart-wireless-sensors.html - 54K - 11/2/2025

Interfaces
Interfaces Layer N communication interfaces enable wired and wireless communication of Smart Interfaces to the Layer N Smart Gateway to transfer application data directly into the ... https://br.omega.com/subsection/interfaces.html - 53K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
HOBO-MX-Gateway HOBO-MX-Gateway HOBO MX BLE Gateway - Aggregator - Venda proibida no Brasil VER MODELOS E PREÇOS » Sensores Wireless Sensores Wireless Novo Buscador de Sensores ... https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Conectores sem fio
sem fio Conectores sem fio utilizam sensores de temperatura e o aderem a um instrumento totalmente wireless! https://br.omega.com/subsection/conectores-sem-fio.html - 54K - 11/2/2025

Comunicação sem fio
de fios Sensores Wireless Sensores Wireless Novo Buscador de Sensores Wireless Omega - Agora ainda mais fácil de encontrar os produtos de acordo com a aplicação desejada. ... https://br.omega.com/subsection/comunicacao-sem-fio.html - 109K - 11/2/2025

Smart Gateways
Gateways Smart Gateways collect and aggregate data from Smart Sensors for both Cloud and enterprise level distribution and also secure your data with advanced encryption ... https://br.omega.com/subsection/smart-gateways.html - 53K - 11/2/2025

Smart Probes
Probes A wide selection of rugged smart probes for your sensing needs. From non-contact IR sensors to a full range of sensor types including Temperature, Humidity, Process, RTD, ... https://br.omega.com/subsection/smart-probes.html - 56K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
MODELOS E PREÇOS » Novo Splash Proof Wireless Temperature Data Logger for the Food ... HOBO MX Bluetooth Low Energy Temperature Wireless Data Logger - Venda proibida no Brasil ... https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

Gravadores de Pressão e Processo
CTXL Registrador SUPERRECORDER® de Gráfico Circular Universal Circular Portátil/Wireless VER MODELOS E PREÇOS » Série CT7000 Série CT7000 Registrador de Gráfico Circular ... https://br.omega.com/subsection/gravadores-pressao-processo.html - 66K - 11/2/2025

Gravadores Circulares
Série CTXL Série CTXL Registrador SUPERRECORDER® de Gráfico Circular Universal Circular Portátil/Wireless VER MODELOS E PREÇOS » Série CT87 Série CT87 Registrador de ... https://br.omega.com/subsection/gravadores-circulares-laboratorio.html - 75K - 11/2/2025

1 2 3 4 5 6
We noticed you are from the US. Visit your local site for regional offers and live support.