| 

Resultados

resultados para Flow Meters
  1  2  3  4  5  6
Próximo

Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-rotor.html - 75K - 11/2/2025

Fontes de Alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-temperatura.html - 87K - 11/2/2025

Medidor de Vazão Ultrassônico por Tempo de Trânsito
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FDT-25W FDT-25W Wall Mount Ultrasonic Flow Meter VER MODELOS E PREÇOS » TUF-TENANT-ULTRASONIC-BTU-FLOWMETER ... https://br.omega.com/subsection/medidores-vazao-ultrassonicos-tempo-transito.html - 80K - 11/2/2025

Dew Point Transmitter | Gas Moisture Meter
RHCM-40 Series Dew Point Transmitter | Gas Moisture Meter | RHCM-40 Series Dew Point ... Time) AC Universal Supply 85 to 230 Vac Flow-Through Sample Chamber U High Pressure (20 ... https://br.omega.com/pptst/RHCM-40.html - 87K - 11/2/2025

Bargraph Indicators, 1/8 DIN or 96x24 mm Vertical or Optional...
Bargraph Indicators, 1/8 DIN or 96x24 mm Vertical or Optional Horizontal Scale BG18 Bargraph Indicators, 1/8 DIN or 96x24 mm Vertical or Optional Horizontal Scale | BG18 imagem ... https://br.omega.com/pptst/BG18.html - 83K - 11/2/2025

- Discontinued Portable Conductivity/Resistivity/TDS/Salinity...
Conductivity/Resistivity/TDS/Salinity Meter CDH-287-KIT | CDH-287-KIT imagem meramente ... constants of K=0.1 and K=10. Dip cells and flow cells are available in both glass and ... https://br.omega.com/pptst/CDH287KIT.html - 86K - 11/2/2025

DIN Rail Signal Conditioner | AC Powered Frequency Input
The field configurable input and output offers flexible, wide ranging capability for variable frequency drives, magnetic pickups, turbine flow meters, and other pulse or frequency ... https://br.omega.com/pptst/DRI-FR.html - 87K - 11/2/2025

Temperature Graphic Recorder
OMEGAETTE® Temperature RS-232 Graphic Recorder HH500P Temperature Graphic Recorder | HH500P Temperature Graphic Recorder imagem meramente ilustrativa Built-in thermal printer for ... https://br.omega.com/pptst/HH500P.html - 84K - 11/2/2025

Linear Thermistor Sensors for Air Temperature Measurements
Element is Epoxy Coated and Extends Into The Air Flow For Fast Temperature Response Sensors Supplied With 120" (3 meters) of PVC Cable With Stripped Leads or With Phone Plug ... https://br.omega.com/pptst/OL-705_OL-706.html - 85K - 11/2/2025

Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-pressao.html - 81K - 11/2/2025

Aproveite descontos exclusivos e adquira equipamentos para medição...
CL-200 Series CL-200 Series Digital Dry Block Heaters VER MODELOS E PREÇOS » FDT100 Series FDT100 Series ULTRASONIC FLOW METER VER MODELOS E PREÇOS » FL-5000 FL-5000 Glass Tube ... https://br.omega.com/subsection/promocao.html - 113K - 11/2/2025

Rotâmetros Multitubo
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ... https://br.omega.com/subsection/medidores-area-variavel-multitubo.html - 57K - 11/2/2025

Chaves de Fluxo Mecânicas
FSW-25 FSW-25 Trim to Size Paddle Type Liquid Flow Switch VER MODELOS E PREÇOS » FLSW3400-A and FLSW3500-A Series FLSW3400-A and FLSW3500-A Series Variable Area Flow Meter with ... https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Rotâmetros de Laboratório
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube Variable Area Flow Meters/Gas Proportioning Variable ... https://br.omega.com/subsection/medidores-area-variavel-laboratorio.html - 67K - 11/2/2025

Medidores de Vazão para Vortex industrial
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FV-200 Series FV-200 Series Plastic Vortex Flow Meter for Corrosive Liquids VER MODELOS E PREÇOS » FV100 ... https://br.omega.com/subsection/medidores-fluxo-vortex-industrial.html - 62K - 11/2/2025

Medidores de Velocidade de Vento, Intensidade Luminosa e Intensidade...
MODELOS E PREÇOS » HHC260-Series HHC260-Series Rugged Handheld Environmental Meters Air Flow and Humidity Measurement VER MODELOS E PREÇOS » Hard and Soft-Sided, Leather and ... https://br.omega.com/subsection/velocidade-vento-intensidade-luminosa-sonora.html - 77K - 11/2/2025

Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-rotor.html - 75K - 11/2/2025

Fontes de Alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-temperatura.html - 87K - 11/2/2025

Medidor de Vazão Ultrassônico por Tempo de Trânsito
Acione nossa Central de Relacionamento caso precise de qualquer apoio. FDT-25W FDT-25W Wall Mount Ultrasonic Flow Meter VER MODELOS E PREÇOS » TUF-TENANT-ULTRASONIC-BTU-FLOWMETER ... https://br.omega.com/subsection/medidores-vazao-ultrassonicos-tempo-transito.html - 80K - 11/2/2025

Fontes de alimentação
VER MODELOS E PREÇOS » PST Series PST Series Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering- ... https://br.omega.com/subsection/fontes-alimentacao-pressao.html - 81K - 11/2/2025

1 2 3 4
We noticed you are from the US. Visit your local site for regional offers and live support.