| 

Resultados

resultados para Signal Processing

Large Display Temperature Meters
Large Display Temperature Meters - Discontinued 400B Series Large Display Temperature Meters | 400B Series Large Display Temperature Meters imagem meramente ilustrativa J, K, T, E, ... https://br.omega.com/pptst/400B.html - 86K - 11/2/2025

Circular Chart Recorder
Simultaneous Digital Display of Process Variable for Each Channel Programmable ... Each channel is compatible with all industry-standard sensors and signals, including ... https://br.omega.com/pptst/CT6100.html - 90K - 11/2/2025

Large Industrial Digital LED Displays with Networking Capabilities
Monitor 8 Analog Process Variables, Display on a Tri-color Marquee and Turn 4 Alarms ON Let's read 4-20mA current signals from up to 8 different temperature/pressure flow gauges, ... https://br.omega.com/pptst/EZSERMARQUEE.html - 87K - 11/2/2025

Variable Area Flow Meter with Alarm
for signaling an alarm, cutoff valve, or other device when the float passes the detector (alarm, valve, etc. not included). The FLSW Series helps protect your processes and ... https://br.omega.com/pptst/FLSW3400_FLSW3500.html - 89K - 11/2/2025

Environmental/Process Air Transmitters
Environmental/Process Air Transmitters HX80A Series Environmental/Process Air Transmitters ... HX85A (probe only) models (HX85A, HX85BA, HX85PA) offer 0 to 10V signals on the outputs ... https://br.omega.com/pptst/HX80A.html - 86K - 11/2/2025

Manômetro Digital em Inox com alimentação CA
The output signal is amplified by a high-precision, low-temperature drift amplifier. The signal is then fed into a high accuracy A/D converter for the microprocessor to process and ... https://br.omega.com/pptst/DPG-101.html - 88K - 11/2/2025

Smart and Programmable Linearized Transmitters - Discontinued
The TX62 and TX64 programmable transmitters provide an isolated 4 to 20 mA signal linearized to temperature or process input. For complete product specifications see the Related ... https://br.omega.com/pptst/TX60.html - 84K - 11/2/2025

Universal Input Temperature Controller
and 1/4 DIN Universal Input Temperature/Process Controllers CN8240 and CN8260 Series ... ranges, digital display and signal filtering, and a percentage of power limit setting. ... https://br.omega.com/pptst/CN8240_CN8260.html - 89K - 11/2/2025

Digital Input panel meter
The maximum input signal varies up to 34 KHz depending on the count mode and function configurations programmed. Each input signal can be independently scaled to various process ... https://br.omega.com/pptst/DPF9100.html - 90K - 11/2/2025

DC Powered Pressure Gauge with Digital Display, made from SS
Available 4 to 20 mA Standard Output Signal (Optional, DPG104S) Two SPDT Relays for ... accuracy A/D converter for the microprocessor to process and then show on the LED display. ... https://br.omega.com/pptst/DPG104-DPG104S.html - 91K - 11/2/2025

Condicionadores de Sinal
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ... https://br.omega.com/subsection/condicionadores-sinais-vazao.html - 138K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
» DP63100 DP63100 1/8 DIN Universal Process & Strain Gage Panel Meter with built-in ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-tensao-corrente-frequencia-painel.html - 76K - 11/2/2025

Transmissores Modulares
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-modulares.html - 128K - 11/2/2025

Condicionadores de Sinal
... E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail Input ... https://br.omega.com/subsection/condicionadores-sinais-pressao.html - 127K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... DRST-BG DRST-BG Signal Transmitter for Load Cell & Strain Gage Application VER MODELOS E PREÇOS » CS Series - Process Control Modules CS Series - Process Control Modules PID ... https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Medidores de Corrente e Tensão
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-corrente-tensao.html - 80K - 11/2/2025

Transmissores Inteligentes e Programáveis
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/transmissores-inteligentes-programaveis.html - 153K - 11/2/2025

Condicionadores de sinal e Transmissores
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ... https://br.omega.com/subsection/condicionadores-sinal-transmissores.html - 198K - 11/2/2025

Medidores de Tensão, Corrente e Frequência para Painel
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/medidores-tensao-corrente-medidor-painel.html - 77K - 11/2/2025

Condicionadores de Sinal para Montagem em Trilho DIN
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ... https://br.omega.com/subsection/condicionadores-sinais-din.html - 176K - 11/2/2025

1 2
We noticed you are from the US. Visit your local site for regional offers and live support.