| 

Resultados

resultados para Monitoring Systems

Programmable DC Speed Control with PID - Closed Loop
a field-programmable closed loop DC drive system employing an advanced velocity-form PID ... or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction. ... https://br.omega.com/pptst/OMDC-MDPLUS.html - 106K - 11/2/2025

Mass Flow Controller w/RS485 Standard and Alarm Functions
A Wheatstone bridge design is used to monitor the temperature dependent resistance ... The digital closed loop control system continuously compares the mass flow output with the ... https://br.omega.com/pptst/FMA6500.html - 93K - 11/2/2025

Paddlewheel Flow Sensor | Flow Sensors
including chemical processing, water and wastewater monitoring and scrubber control. ... ±0.5% of max range at 25°C (77°F) System Response: 100 ms update rate nominal ... https://br.omega.com/pptst/FPB100.html - 90K - 11/2/2025

Battery Powered Flow Indicator and Totalizer
... Sensors FP-5100 FP-5100 VER MODELOS E PREÇOS → Pure PVDF or Polypro Flow Monitoring Systems FP Fitting Reference FP Fitting Reference VER MODELOS E PREÇOS → Pressure/... https://br.omega.com/pptst/FPM-5750.html - 98K - 11/2/2025

Thermocouple Virtual Chart Recorder
Management: Device configuration and monitoring through embedded Web server Software ... logging within definable time intervals, compatible with all Windows operating systems. ... https://br.omega.com/pptst/ITCX.html - 103K - 11/2/2025

DIN Rail with Multi-Channel Isolators | Output Loop Powered
system or displayed for an operator. Typically, DC voltages or currents from various field instruments (e.g. level, flow, pressure and position sensors) are used to monitor and ... https://br.omega.com/pptst/DRI-LPO-SERIES.html - 87K - 11/2/2025

Highly Configurable, High Accuracy, Custom Pressure Transducers
include: Measuring inlet, outlet, or system pressure in engine test setup Measuring ... a water pipe leak or gas leak and monitoring gas pressure Maintaining pressure in ... https://br.omega.com/pptst/MM-CONFIGURABLE.html - 86K - 11/2/2025

Wireless Relative Humidity
Each unit includes free software that converts your PC into a monitor, chart recorder or ... Free): Requires Windows® operating system Battery: One 3.6V lithium, 6.8 Ah ... https://br.omega.com/pptst/UWRH-2-NEMA.html - 100K - 11/2/2025

Motores de Corrente Alternada de Propósito Geral
Use With AC or DC Adjustable Speed Drive Systems VER MODELOS E PREÇOS » OMDC-CF Series ... or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction. ... https://br.omega.com/subsection/motores-corrente-alternada-proposito-geral.html - 83K - 11/2/2025

Safety Interlock Switches - Tongue Operated
with any dual channel safety monitoring relays to provide up to Category 4 PLe ... load ISO13849-1: Up to PLe depending upon system architecture EN62061: Up to SIL3 ... https://br.omega.com/pptst/KP-K-SS-SERIES.html - 86K - 11/2/2025

Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ... https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ... https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ... https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ... https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller https://br.omega.com/subsection/controladores-analisadores.html - 84K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ... https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ... https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ... https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025

1 2
We noticed you are from the US. Visit your local site for regional offers and live support.