Industrial Ethernet to Serial Device Servers
Users of the Windows® Operating System Our software drivers give you local COM ports, ... The devices can be fitted in areas where it would be dangerous for workers to monitor ...
https://br.omega.com/pptst/OM-ES-500_SERIES.html - 91K - 11/2/2025

Heavy Duty Industrial Motors
or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction. ... XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator ...
https://br.omega.com/pptst/OMPM-DC.html - 113K - 11/2/2025

Process Meter Strain Meter
menu and method of operation, a tremendous time saver for integration of a large system. ... Manuais: Baixar DPiS8C - Quick Start Manual Compact Process & Strain Gauge Monitor Baixar ...
https://br.omega.com/pptst/DPI8C.html - 97K - 11/2/2025

Eight Channel Wireless Thermocouple Input Module
Eight independent, TTL compatible digital I/O channels are provided to monitor TTL level ... Microsoft Windows® XP (32-bit only) and VISTA/7/8 (32-bit and 64-bit) operating systems. ...
https://br.omega.com/pptst/OM-WLS-TC.html - 87K - 11/2/2025

Adjustable Frequency AC Drives
The display provides drive monitoring and diagnostic information. The keys are utilized ... with Full Load: Standard Engineering Systems and Service: National network of AF drive ...
https://br.omega.com/pptst/NFX9000_SERIES.html - 98K - 11/2/2025

Intrinsically Safe Transient Pressure Data Logger
NPT for easy coupling to your pressure systems, and the stainless steel sensor can ... Recording: May be used with PC to monitor and record data in real time Memory: Up ...
https://br.omega.com/pptst/OM-CP-PRTRANSIS.html - 87K - 11/2/2025

Monitoramento Durante Armazenagem e Transporte
... Assuntos relacionados Monitoring Systems Data Assurance Data Security Sensores Sem Fio | Referências Técnicas Detecção sem fio de longo alcance/Monitoramento de sistema ...
https://br.omega.com/artigos-tecnicos/monitoramento-durante-transporte-armazenagem.html - 67K - 11/2/2025

Eight Channel Thermocouple/Voltage Input USB Data Acquisition...
Eight independent, TTL-compatible digital I/O channels are provided to monitor TTL-level ... Microsoft Windows® XP (32-bit only) and VISTA/7/8 (32-bit and 64-bit) operating systems. ...
https://br.omega.com/pptst/OM-USB-TC.html - 94K - 11/2/2025

Programmable Digital DC Speed Control
master conveyor 1. The jog switch allows positioning of conveyor 2 when system is stopped. ... or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction. ...
https://br.omega.com/pptst/OMDC-MD.html - 102K - 11/2/2025

Intrinsically Safe Temperature and Humidity Data Logger
Real Time Recording May be used with PC to monitor and record data in real time Reading ... Computer Interface OM-CP-IFC400 or OM-CP-IFC406 Operating System Compatibility Windows XP ...
https://br.omega.com/pptst/OM-CP-RHTEMP1000IS-LGR.html - 94K - 11/2/2025

Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller
https://br.omega.com/subsection/controladores-analisadores.html - 84K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ...
https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025