X-Series - Multi Channel Voltage Loggers
... Real Time Recording May be used with PC to monitor and record data in real time LEDs 1 per ... USB-A to micro USB cable (included); 460,800 baud Operating System Compatibility Windows ...
https://br.omega.com/pptst/OM-CP-XVOLTAGE-SERIES.html - 87K - 11/2/2025

M8C Extension Cables
... → Wall-Mount Programmable Temperature Monitor DPS3100 DPS3100 VER MODELOS E PREÇOS → ... → RTD Tech Reference Data Acquisition System Product Finder Data Acquisition System ...
https://br.omega.com/pptst/M8C.html - 139K - 11/2/2025

Voltage Data Loggers, Part of the NOMAD® Family
cost solution for adding recording capability to an already existing measurement system. ... Time Recording: May be used with PC to monitor and record data in real time Calibration: ...
https://br.omega.com/pptst/OM-CP-VOLT101A_SERIES.html - 90K - 11/2/2025

3-A Approved Sanitary Probes with Integral Transmitter and M12...
... Simply install an M12 extension cable to the sensor to connect it to your monitoring or ... (CIP) Applications Data Acquisition System Product Finder Data Acquisition System ...
https://br.omega.com/pptst/PRS_TMM12.html - 97K - 11/2/2025

X-Series - Multi Channel RTD Temperature Loggers
... Real Time Recording May be used with PC to monitor and record data in real time LEDs 1 per ... USB-A to micro USB cable (included); 460,800 baud Operating System Compatibility Windows ...
https://br.omega.com/pptst/OM-CP-XRTDTEMP-SERIES.html - 90K - 11/2/2025

Painel de Simulação da Série PLATINUM(tm) de Controladores
The PLATINUM Demo & Training unit provides a fully integrated temperature control system ... software for configuration and monitoring as well as supporting USB based 'thumb ...
https://br.omega.com/pptst/CNPT-DEMO.html - 90K - 11/2/2025

Ultra Low Temperature Data Logger
The OM-CP-CRYO-TEMP can be used in a broad line of applications such as monitoring blood ... → Ultra Low Freezer Temperature Validation System with 21 CFR Part 11 Secure Software
https://br.omega.com/pptst/OM-CP-CRYO-TEMP.html - 90K - 11/2/2025

Multi-Parameter Input Transmitter
... Sensors FP-5100 FP-5100 VER MODELOS E PREÇOS → Pure PVDF or Polypro Flow Monitoring Systems FP-5100 and FP-5300 FP-5100 and FP-5300 VER MODELOS E PREÇOS → Paddlewheel ...
https://br.omega.com/pptst/DPU91_FLOW.html - 106K - 11/2/2025

Sensorless Vector Adjustable Frequency AC Drives
The display provides drive monitoring as well as adjustment and diagnostic information. ... Eaton's Cutler-Hammer Engineering Systems and Service: National network of AF drive ...
https://br.omega.com/pptst/MVX9000.html - 101K - 11/2/2025

Eight Channel Temperature/Voltage Input USB Data Acquisition...
... Eight independent, TTL-compatible digital I/O channels are provided to monitor TTL-level ... Microsoft Windows® XP (32-bit only) and VISTA/7/8 (32-bit and 64-bit) operating systems. ...
https://br.omega.com/pptst/OM-USB-TEMP.html - 96K - 11/2/2025

Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller
https://br.omega.com/subsection/controladores-analisadores.html - 84K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ...
https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025