Rugged Automatic Alarm Dialer
Rugged Automatic Alarm Dialer imagem meramente ilustrativa Monitors Four Analog or Digital ... Each channel can be configured for an analog or digital signal input. The system utilizes ...
https://br.omega.com/pptst/OMA-GUARD-IT.html - 82K - 11/2/2025

Compact, Modular Analog I/O Card/Signal Conditioners
series modular signal conditioners provide a low cost, high performance method of inter-connecting real-world analog signals with data acquisition, monitoring or control systems. ...
https://br.omega.com/pptst/OM5.html - 84K - 11/2/2025

PC-Based Soft Logic Controllers
The ADAM-5510KW series is designed to monitor and control processes through multi-channel I/O modules. Each system is capable of handling up to 4 or 8 I/O modules for channel ...
https://br.omega.com/pptst/ADAM5000.html - 93K - 11/2/2025

Laboratory Grade Benchtop Wind-Tunnel with Instrumentation
Instrumented Optional Environmental Monitoring Package of Temp, Humidity, Barometric ... pressure sensor which has been calibrated to each individual wind tunnel as a system. ...
https://br.omega.com/pptst/WT4401.html - 88K - 11/2/2025

Portable Oxygen Level Monitor and Data Logger | O2 Meter
Portable Oxygen Monitor and Data Logger HHAQ-104 Portable Oxygen Level Monitor and Data ... for indoor air quality (IAQ) diagnosis and HVAC system performance verification. ...
https://br.omega.com/pptst/HHAQ-104.html - 85K - 11/2/2025

Large Industrial Digital LED Displays with Networking Capabilities
Easy connect to EZPLC for extremely low cost stand-alone production monitoring system. Combination of EZPLC and EZMarquee make a terrific system which pays for itself in less than ...
https://br.omega.com/pptst/EZSERMARQUEE.html - 87K - 11/2/2025

NICKEL-PLATED BRASSLUER FITTINGS, ADAPTORS and MANIFOLDS
Adaptors Flushing Manifolds Pressure Monitoring Manifolds Stopcocks Jumbo Glass ... FLUSHING MANIFOLDS Pressure manifolds make it possible to design a miniature piping system ...
https://br.omega.com/pptst/FT6000.html - 83K - 11/2/2025

Intrinsically Safe Rugged Pressure & Temperature Datalogger
The OM-CP-PRTEMP1000IS-A2 is a rugged pressure data logger that accurately monitors and ... applications such as air conditioning systems, chilled water, hot water, air, gas, oil ...
https://br.omega.com/pptst/OM-CP-PRTEMP1000IS-A2-SRS.html - 92K - 11/2/2025

Wet/Wet Differential Pressure Transmitter, Stainless Steel and...
Descrição The OMEGA PX157 transmitter provides an accurate, reliable, and economical means for monitoring differential pressures in HVAC automation, pneumatic systems, and ...
https://br.omega.com/pptst/PX157.html - 87K - 11/2/2025

Humidity/Temperature Transmitter
The HX400 is a programmable 2-wire field mounted humidity/ temperature transmitter for use in environmental air monitoring and system. Its state-of the art design combines digital ...
https://br.omega.com/pptst/HX400.html - 87K - 11/2/2025

Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller
https://br.omega.com/subsection/controladores-analisadores.html - 84K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ...
https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025