| 

Resultados

resultados para Monitoring Systems

Datalogger Wireless para Temperatura RTD com Display - Não pode...
that require high accuracy temperature monitoring such as within laboratories, ... The OM-CP-RFRTDTEMP2000A can be used as a single, wireless data logging system, yet can be ... https://br.omega.com/pptst/OM-CP-RFRTDTEMP2000A.html - 80K - 11/2/2025

Insertion Paddlewheel Flow Sensors
sensor is ideal for accurate monitoring of typical industrial water flows, ... The system consists of the flow sensor, an installing fitting, and the electronics. The ... https://br.omega.com/pptst/FP7000.html - 91K - 11/2/2025

Wireless Current Data Logger with Display - Não pode ser vendido...
usage studies, energy monitoring studies and other DC current monitoring applications. ... The OM-CP-RFCURRENT2000A can be used as a single, wireless data logging system, or can be ... https://br.omega.com/pptst/OM-CP-RFCURRENT2000A.html - 84K - 11/2/2025

Digital Tachometer
microprocessor-based digital tachometer system capable of measuring shaft speeds lower ... The OMDC-DM8000 can be used in process applications for monitoring speeds and rates, or ... https://br.omega.com/pptst/OMDC-DM8000.html - 88K - 11/2/2025

Cables for use with the G3 HMIs, DSP series, and CSMSTR series
simultaneously, but lets you access, monitor and control these devices remotely - from ... Series VER MODELOS E PREÇOS → Communication Gateway for PLC's, PC's and SCADA Systems. ... https://br.omega.com/pptst/G3_HMICABLES.html - 93K - 11/2/2025

DIN Rail AC Transmitter
.../19.2 to 300 Vdc Programming, Process Monitoring and Diagnostics via DRSL-DISPLAY ... Meets the NAMUR NE43 recommendations, allowing the control system to easily detect an ... https://br.omega.com/pptst/DRST-AC.html - 92K - 11/2/2025

Sanitary Thermowell/ Removable Sensor/ Connection Head Assemblies...
IEC 60751. These sensors can be used with 2-wire or 3-wire systems see information below. ... Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical ... https://br.omega.com/pptst/PRS-3-100-TW.html - 140K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

2-Wire Isolated Conductivity Transmitter System
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM CDTX-45 2-Wire Isolated Conductivity ... The flexible calibration method includes stability monitors that check temperature and ... https://br.omega.com/pptst/CDTX45.html - 90K - 11/2/2025

Universal Uni-/Bipolar DC Signal Transmitter
25 mV to 300 VDC Programming, Process Monitoring and Diagnostics Via DRST-CM Fast < 20 ... Meets the NAMUR NE43 recommendations, allowing the control system to easily detect a ... https://br.omega.com/pptst/DRST-DC.html - 87K - 11/2/2025

Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ... https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ... https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ... https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ... https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller https://br.omega.com/subsection/controladores-analisadores.html - 84K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ... https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ... https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ... https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025

1 2
We noticed you are from the US. Visit your local site for regional offers and live support.