Mini IEC Contactors and Overload Relays
such as hoisting, packaging, material handling, heating, lighting and automation systems. ... They are suitable for monitoring both DC and AC currents. Type XTOM overload relays have ...
https://br.omega.com/pptst/XTMC_SERIES.html - 94K - 11/2/2025

Windows Software for the OM-CP-Series Data loggers and OM-CP...
Our cutting-edge software is designed for the continuous monitoring and alarming of all ... friendly tool to provide a complete monitoring and reporting system for all of your needs. ...
https://br.omega.com/pptst/OM-CP-IFC110.html - 103K - 11/2/2025

Wireless Thermocouple Temperature Data Logger with Display -...
making it ideal for monitoring perishable goods, vaccine storage, chemicals and more. ... The OM-CP-RFTCTEMP2000A can be used as a single, wireless data logging system, yet can be ...
https://br.omega.com/pptst/OM-CP-RFTCTEMP2000A.html - 83K - 11/2/2025

CN8-SW Free Software for CN8200, CN8240 andCN8260 Series Controllers
Data is stored to file in a tamper resistant format to ensure the integrity of reports for quality monitoring requirements. Build your own multi-loop system with the CN8200/CN8240/...
https://br.omega.com/pptst/CN8SW.html - 83K - 11/2/2025

Temperature and Humidity Virtual Chart Recorder
The OMEGA(tm) iTHX transmitter lets you monitor and record temperature, relative humidity, ... as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and ...
https://br.omega.com/pptst/ITHX-D3.html - 83K - 11/2/2025

Wireless RTD Transmitter for Use in Sanitary Applications, weather...
Descrição The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, ... Each unit includes free software that converts your PC into a monitor, chart recorder or ...
https://br.omega.com/pptst/UWRTD-2-NEMA.html - 100K - 11/2/2025

Submersible Pressure Transducers
Applications include Level Monitoring and Control, Depth Measurement, Surface Water ... The cable is molded onto the case using a unique high pressure, high temperature system to ...
https://br.omega.com/pptst/PXM709GW.html - 90K - 11/2/2025

PLC Touchpanel
PLC Touchpanel - Discontinued EZP Series PLC Touchpanel | EZP Series PLC Touchpanel imagem meramente ilustrativa Efficient 3D Graphical Objects 4000 Symbols to Choose From Multiple ...
https://br.omega.com/pptst/EZSERTOUCHPANEL.html - 92K - 11/2/2025

Digital Closed Loop Motor Controller
Digital Closed Loop Controller For Use With AC or DC Adjustable Speed Drive Systems ... or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction. ...
https://br.omega.com/pptst/OMDC-ASP10.html - 105K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller
https://br.omega.com/subsection/controladores-analisadores.html - 84K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ...
https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025