Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025

Fail-Safe Dry Material Rotary Paddle Level Switches
... occur with fouling of the optical systems used by other brands. The built-in microcontroller performs self-diagnostics and monitors both shaft and motor mounting plate rotation. ...
https://br.omega.com/pptst/LVD-803_LVD-804.html - 92K - 11/2/2025

Sondas Pt-100 de Alta Exatidão para Laboratórios
Combine this sensor with Omega's extension cables, thermometer instruments, data loggers, controllers or displays to create a complete temperature control and monitoring system. ...
https://br.omega.com/pptst/RTD-860.html - 103K - 11/2/2025

Direct Immersion Sanitary RTD Sensors Pt100 with Integral Cables...
IEC 60751. These sensors can be used with 2-wire or 3-wire systems see information below. ... cable with a strain relief for convenient connection to control or monitoring equipment. ...
https://br.omega.com/pptst/PRS-3-100-CB.html - 140K - 11/2/2025

Air line Lubricator
lubricators have a 360° visible sight-feed dome for easy adjustment and monitoring. ... Air Line Lubricator for Compressed Air Systems L73M Series Air Line Lubricator for ...
https://br.omega.com/pptst/L07_200.html - 94K - 11/2/2025

2-WIRE ISOLATED PH/ORP TRANSMITTER SYSTEM
2-Wire Isolated pH/ORP Transmitter System PHTX45 2-WIRE ISOLATED PH/ORP TRANSMITTER SYSTEM ... To ensure high accuracy, all calibration methods include stability monitors that check ...
https://br.omega.com/pptst/PHTX45.html - 93K - 11/2/2025

Universal Wireless Transceiver Module
... Produtos Relacionados: UWTC Series UWTC Series VER MODELOS E PREÇOS → Wireless Thermocouple/RTD Monitoring and Logging System UWIR-2-NEMA UWIR-2-NEMA VER MODELOS E PREÇOS → ...
https://br.omega.com/pptst/UWTC-REC6.html - 96K - 11/2/2025

Controlador de Condutividade, Resistividade ou TDS
Controlador de Condutividade, Resistividade ou TDS CDCN-961 Controlador de Condutividade, Resistividade ou TDS | CDCN-961 Novo Controlador de Condutividade, Resistividade ou TDS ...
https://br.omega.com/pptst/CDCN-961.html - 88K - 11/2/2025

Wireless Transmitter for Use with Pt100 Platinum RTD Sensors...
... Produtos Relacionados: UWTC Series UWTC Series VER MODELOS E PREÇOS → Wireless Thermocouple/RTD Monitoring and Logging System UWTC-REC1 and UWTC-REC2 UWTC-REC1 and UWTC-REC2 VER ...
https://br.omega.com/pptst/UWRTD-S-2.html - 92K - 11/2/2025

Cloning, Logging and Charting Software that Supports CN9300....
Data is stored to file in a tamper resistant format to ensure the integrity of reports for quality monitoring requirements. Build your own multi-loop system with the CN9300/CN9400/...
https://br.omega.com/pptst/CN9-SW.html - 91K - 11/2/2025

Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller
https://br.omega.com/subsection/controladores-analisadores.html - 84K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ...
https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025