Temperature Controller
Produtos Relacionados Imprimir Top Descrição Monitor and control temperature with ... shock and mechanical stress (due to dilatation) that a system undergoes during start up. ...
https://br.omega.com/pptst/CN38S.html - 98K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Diffused Semiconductor Pressure Transmitter
Testing Flight Recorders Engine Monitoring Ground Support Equipment Built-In ... The 4 to 20 mA output easily interfaces with most control and data acquisition systems. ...
https://br.omega.com/pptst/PX6000-I.html - 85K - 11/2/2025

Nema 4X (IP66) Non-Metallic ElectricalJunction Boxes, Small Fiberglass...
Produtos Relacionados: UWTC Series UWTC Series VER MODELOS E PREÇOS → Wireless Thermocouple/RTD Monitoring and Logging System DIN Rail Terminal Blocks, Feed Through and Ground ...
https://br.omega.com/pptst/OM-AMJ.html - 93K - 11/2/2025

USB/Ethernet Thermocouple Data Acquisition System | 32-Channel
Based Thermocouple Input Data Acquisition System OMB-DAQ-TC-RACK USB/Ethernet Thermocouple ... the perfect solution for temperature monitoring applications including server rooms, ...
https://br.omega.com/pptst/OMB-DAQ-TC-RACK.html - 101K - 11/2/2025
Imagem em breve
Wireless Temperature Data Logger with Display - Não pode ser...
The device measures ambient temperatures, making it ideal for monitoring perishable goods, ... The OM-CP-RFTEMP2000A can be used as a single, wireless data logging system, yet can be ...
https://br.omega.com/pptst/OM-CP-RFTEMP2000A.html - 82K - 11/2/2025

RTD-to-Wireless Connector/Converter
Descrição The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, ... Each unit includes free software that converts your PC into a monitor, chart recorder or ...
https://br.omega.com/pptst/UWRTD.html - 110K - 11/2/2025

Stand Alone, High-Speed, Multifunction Data Loggers
Utilizing the advanced analog and digital triggering options, users can collect data to monitor systems and events without dedicating a PC. The OM-LGR-5320 loggers include ...
https://br.omega.com/pptst/OM-LGR-5320_SERIES.html - 94K - 11/2/2025

Wireless pH/Temperature Transmitter
Transmitters for a Complete Wireless System Sensores, Transmissores, Receptores, ... receiver with Ethernet for web-based monitoring UWTC-REC1: 48-channel wireless receiver ...
https://br.omega.com/pptst/UWPH-2-NEMA.html - 95K - 11/2/2025

Weather Resistant Wireless Thermocouple Transmitters
32- or 48-Channel Wireless Systems Included Software Converts a PC into a ... with ethernet for web-based temperature monitoring UWTC-REC4: 48-channel DIN rail mount ...
https://br.omega.com/pptst/UWTC-2-NEMA.html - 101K - 11/2/2025

Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 11/2/2025

Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 237K - 11/2/2025

Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 94K - 11/2/2025

Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 11/2/2025

Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller
https://br.omega.com/subsection/controladores-analisadores.html - 84K - 11/2/2025

Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ...
https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 119K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 104K - 11/2/2025